Endress+Hauser Panama Inc
Endress+Hauser Panama Inc
Avenida Marina Norte, Plaza Real, 4to piso. Oficina 409
Panama
Panama
Today environmental regulations are increasingly stringent to prevent contamination of the environment. Heavy fines may be imposed if disposal with organic load is above the tolerated level by supervisory bodies. This also applies to the Heineken brewery in Brazil. With the Endress+Hauser solution, they are able to check their wastewater system at any time and ensure proper functioning.
Reduction of maintenance costs thanks to longer maintenance intervals and no usage of consumables
Sensor with easy maintenance/cleaning routine which is performed every 15 days due to the location of the installation point
Single sensor reading multivariates of the process: TOC, COD and BOD
Heineken needs to determine, with the help of measurement technology, whether the organic load in the wastewater is within the specified limits. They used an intelligent, robust and easy maintenance inline sensor for measuring organic load in the waste water treatment plant to assure meeting the requirements of the discharge and to to skip high peak values and to ensure a smooth operating process.
With the digital SAC (Spectral absorption coefficient) sensor Viomax CAS51D it is possible to measure the organic load: COD (Chemical Oxygen Demand), BOD (Biochemical Oxygen Demand) and TOC (Total Organic Carbon). As the sensor works with a
measuring wavelength of 254 nm it meets the requirements to control the treated water in breweries with highest accuracy.
Endress+Hauser Panama Inc
Endress+Hauser Panama Inc
Avenida Marina Norte, Plaza Real, 4to piso. Oficina 409
Panama
Panama